IESNA:LM-63-2002
[TEST]P1055661
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2345
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1337 1326 1320 1311 1297 1278 1257 1233 1205 1175
1142 1106 1067 1027 985 942 898 851 804 757
708 660 613 564 512 465 415 364 313 263
212 166 122 80 43 15 0
1337 1343 1336 1323 1301 1271 1239 1203 1163 1121
1073 1025 975 922 868 813 757 701 645 588
533 479 426 374 324 277 230 191 161 133
106 82 61 42 26 11 0
1337 1330 1317 1288 1253 1211 1164 1109 1051 988
923 857 789 724 660 598 539 482 429 379
332 293 264 235 208 184 161 140 120 101
84 67 52 37 24 11 0
1337 1331 1305 1269 1223 1167 1107 1039 962 883
808 734 662 595 534 476 422 371 331 303
277 252 225 204 182 163 144 126 109 94
78 63 49 35 22 10 0
1337 1335 1314 1272 1219 1160 1092 1016 934 854
775 697 626 560 500 444 393 349 320 293
267 245 220 198 179 160 142 125 108 92
77 62 48 35 23 11 0
